(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spanner (Double Ended Spanner) (Part Numbers)

Spanner (Double Ended Spanner)
  • Volume Discount

•Ratchet Mechanism: Not Included
•Model: Double-ended Open-mouth Wrench
•Set/Single Item: Single Item
•Swing Head Flex: Not Included
•Application: For hexagon bolt/nut tightening and loosening work.

Part Number

Configured Part Number is shown.

Part Number
SSW-0607
SSW-1719
SSW-1921
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
1 Piece(s)Available

10 Days or more

6×7
1 Piece(s)Available

10 Days or more

17×19
1 Piece(s)Available

8 Days or more

19×21

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Application For hexagon bolt/nut tightening and loosening work. Function 1 Lance type head shape for easy working in narrow spaces.
Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Notes 2 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Notes 3 Do not use it for anything other than the intended purpose and applications.
Specification 1 Completely hardened Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support