(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ratchet Wrench EA602AK-7

Long Ratchet Wrench EA602AK-7
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Double-opening socket, normal dim. type and long-neck type available.
・Ideal for screw tightening work at deeply recessed sections, including tightening the bolts for connecting H-shaped steel frames.
・Size(Short x Long)-24x27mm
・Length-358mm

Part Number

Configured Part Number is shown.

EA602AK-7

Part Number
EA602AK-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AK-7 in the Long Ratchet Wrench EA602AK-7 series.

Additional Products in this Category

Tech Support