(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Quick Combination Wrench

Quick Combination Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Quick Combination Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
4977292270502
4977292270526
4977292270595
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

135818540
1 Piece(s)Available

10 Days or more

1601022660
1 Piece(s)Available

8 Days or more

253194015240

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Application For hexagon bolt/nut tightening and loosening work. Function 1 Capable of continuous operation without plugging and unplugging.
Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Notes 2 Do not hit with a hammer, etc. for added impact. Notes 3 Do not use it for anything other than the intended purpose and applications.
Material Chrome Vanadium

Additional Products in this Category

Tech Support