(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 39
•Tool Set Type: Parts
•Mass (g): 1500
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 280X185X50
Tool Set / Tool Box Only | Tool Set | Tool Set Type | Part | Case Dimensions (Frontage x Depth x Height)(mm) | 280X185X50 |
---|---|---|---|---|---|
Set Content(Points) | 39 | Case Color | Black | Mass(g) | 1500 |
Cord | 900520 | JAN Code | 4954458061259 | Set Weight(g) | 1230 |
Features | Ideal for automobile, motorcycle, and bicycle maintenance. All parts for 6.3 mm+9.5 mm drive sockets, all heat-treated. The flank drive type sockets have higher torque without damaging the nuts and bolts. | Set Content | Extension bar 75 mm, socket adapter square drive 9.5 mm to 6.3 mm, socket 9.5 mm square: 8-10-11-12-13-14-15-17-19 mm socket 6.3 mm square: 4.5-5-5.5-6-7-8 mm bit adapter square drive 6.3 mm, spinner handle square drive 6.3 mm, driver bit +1, +2, +3, -4, -6, Torx bit: T8-T10-T15-T20-T25-T30 hexagonal wrench: 1.5-2-2.5-3-4-5-5.5-6 mm set weight: 1.23 kg |
Please check the type/dimensions/specifications of the part TS39 in the Socket Wrench Set (39 Pieces) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy