(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Liners for Tool Boxes

Liners for Tool Boxes
  • Volume Discount

[Features]
· Can be used as an inner lining for a toolbox.
· It has been cut according to the inside dimensions.
· Uses a foamed polyethylene sheet with excellent durability.

Part Number

Configured Part Number is shown.

T35-NJ

Part Number
T35-NJ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Other Case color Other
Mass(g) 19 Width(mm) 358 Length(mm) 149
Trusco Code 415-2727 Features Can be used as an inner lining for a toolbox. Material Foamed Polyethylene
Thickness(mm) 5

Please check the type/dimensions/specifications of the part T35-NJ in the Liners for Tool Boxes series.

Additional Products in this Category

Tech Support