(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Lid, base, and bracket are fit-in type with excellent durability.
· 1 fixed partition plate in the long direction and 2 in the short direction.
[Applications]
· For neat organization inside the toolbox or cabinet.
Tool set and tool box only | Tool Box | Toolbox Type | Parts Case | Case Size (Frontage x Depth x Height)(mm) | 214X118X45 |
---|---|---|---|---|---|
Mass(g) | 173.2 | Effective inside dimension, frontage(mm) | 206 | Effective inside dimension, depth(mm) | 104 |
Effective inside dimension, height(mm) | 41 | Trusco Code | 299-4917 | Features | Lid, base, and bracket are fit-in type with excellent durability. |
Material | Polypropylene (PP) | Accessory | Movable Partition: 6 pcs |
Please check the type/dimensions/specifications of the part TPC-102LL in the Parts Case (Movable Partition Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy