(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Wire Brush

Part Number

Configured Part Number is shown.

CB-75H

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product TypeCup Type BrushHair materialSteel Wire
Outer Diameter(mm)75Mounting partScrew
Thread DiameterM10Hole Diameter(mm)1.5
Size(mm)75Max. Rotational Speed(r.p.m)12000
FeaturesRust removal, deburring, paint removalTypeSteel Wire Twisted
Mounting Tool100 mm Disc grinderJAN Code4954458232628
Part Number
CB-75H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Cup Type Brush Hair material Steel Wire Outer Diameter(mm) 75
Mounting part Screw Thread Diameter M10 Hole Diameter(mm) 1.5
Size(mm) 75 Max. Rotational Speed(r.p.m) 12000 Features Rust removal, deburring, paint removal
Type Steel Wire Twisted Mounting Tool 100 mm Disc grinder JAN Code 4954458232628

Please check the type/dimensions/specifications of the part CB-75H in the Cup Wire Brush series.

Additional Products in this Category

Tech Support