(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Round Pliers P-39

Miniature Round Pliers P-39

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Round mouth type pliers that do not hurt the workpiece.
[Features]
· Not knurled.
· Gripping parts are rounded so the target object can be held without causing damage.
[Applications]
· Ideal for various types of manual work.

PDF

Part Number

Configured Part Number is shown.

P-39

 
Part Number
P-39
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 118
With or without spring Available Main body: option Main Body Weight(g) 58
Supplementary explanation The grip portion prevents injuries since there are no corners. Part diameter: mm φ: 1.2 (tip) / 5 (maximum) The handle automatically opens by the coil spring, making it easier to grip.

Please check the type/dimensions/specifications of the part P-39 in the Miniature Round Pliers P-39 series.

Additional Products in this Category

Tech Support