(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Stainless Steel Flat Nose Pliers

Long Stainless Steel Flat Nose Pliers
  • Volume Discount

[Features]
· Ideal for "bending, grasping, pinching, and pulling."
· Elastomer resin grip that comfortably fits the hand.

Part Number

Configured Part Number is shown.

LS-05

Part Number
LS-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 166
With or without Spring Available Main body: option Main Body Trusco Code 381-9426
Mass(g) 80 Features 1 Ideal for "bending, grasping, pinching and pulling" Features 2 Elastomer resin grip that comfortably fits the hand
Specification 1 With Plastic Springs Specification 2 Without tip knurling Material Stainless Steel
Fall-prevention strap attachment hole NA

Please check the type/dimensions/specifications of the part LS-05 in the Long Stainless Steel Flat Nose Pliers series.

Additional Products in this Category

Tech Support