(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Snap Ring Pliers (for Shafts)

Straight Snap Ring Pliers (for Shafts)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Caulked part of the main body has less wobble and opens and closes with a spring.
· The claw can be replaced.
[Applications]
· Straight Snap Ring Pliers for Shafts

Part Number

Configured Part Number is shown.

Part Number
SOP-171
SOP-1715
Part NumberMinimum order quantityVolume DiscountDays to Ship Suitable Ring Sizes
(mm)
Trusco Code Claw Tip Diameter
(mm)
1 Piece(s)Available

8 Days or more

19~30373-82052
1 Piece(s)Available

8 Days or more

12~13373-82131.5

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 180
Shaft / Hole For Shaft Spring Available Tip Replacement Availability Available
Main body: option Main Body Mass(g) 200 Features Caulked part of the main body has less wobble and opens and closes with a spring. Claw can be replaced.
Specifications With Spring Claw Shape Straight jaw

Additional Products in this Category

Tech Support