(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Category | Nippers | Nipper Type | Nippers | Overall Length(mm) | 125 |
---|---|---|---|---|---|
With or without Spring | Available | Plastic Cutting Performance(mmφ) | 2 | Main body: option | Main Body |
Trusco Code | 342-9181 | Mass(g) | 80 | Features | The blade tip is angled at 45 degrees and small, which is suitable for cutting small gates in a narrow place |
Specifications | Round Blade | Specification 2 | With Spring |
Please check the type/dimensions/specifications of the part 02SP in the (Merry) Miniature Blade-Tipped Plastic Nippers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy