(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Heavy-Duty Plastic Nippers

(Merry) Heavy-Duty Plastic Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • 99SF-150
  • 99SF-175
  • 99SF-200
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Heavy-Duty Plastic Nippers see the sections below:

Part Number

Configured Part Number is shown.

Part Number
99SF-150
99SF-175
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1508327-3776180
1 Piece(s)Available

8 Days or more

1759327-3784245

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features Nippers suitable for large diameters Features 2 Round blade type
Features 3 A stopper for preventing misalignment of the blades is installed Specifications Straight blade Specification 2 With Spring

Additional Products in this Category

Tech Support