(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ratchet offset headset.
Part Number
Configured Part Number is shown.
TGX13MR147
Product Type | Replacement Head | Replaceable Head Type | Ratchet Head |
---|---|---|---|
Details Type | Ratchet Offset Headset | Set Content | GX13-MR14 (head) BZ14-08W, 10W, 12W, 13W, 14W (socket) BZ14-BA3 (adapter) |
Main body: option | Option | Trusco Code | 374-5694 |
Application | Replacement Head for GEK series. | Mass(g/Set) | 201 |
Product Type | Replacement Head | Replaceable Head Type | Ratchet Head | Details Type | Ratchet Offset Headset |
---|---|---|---|---|---|
Set Content | GX13-MR14 (head) BZ14-08W, 10W, 12W, 13W, 14W (socket) BZ14-BA3 (adapter) | Main body: option | Option | Trusco Code | 374-5694 |
Application | Replacement Head for GEK series. | Mass(g/Set) | 201 |
Please check the type/dimensions/specifications of the part TGX13MR147 in the Torque Wrenches - Ratchet Type Wrench Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy