(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Kanon Single-Function Ratchet Type, N-QSPK

Torque Wrenches - Kanon Single-Function Ratchet Type, N-QSPK
  • Volume Discount

[Features]
· Set the torque value constant. The ratchet mechanism with square drive enhances work efficiency.
· A ratchet type that can be quickly tightened at a constant torque, making it suitable for repetitive work.
· The operation when releasing the torque value is the same as for the N-SPK type.
The accuracy is guaranteed up to ±3%.

Part Number

Configured Part Number is shown.

Part Number
N6QSPK
N12QSPK
N25QSPK
N50QSPK
N100QSPK
N140QSPK
N200QSPK
N280QSPK
N420QSPK
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Overall Length
(mm)
Effective Length
(mm)
Square Drive
(mm)
Head Part (H)
(mm)
Head Part (G)
(mm)
Head Part (S)
(mm)
Head Part (R)
(mm)
Main Body (A)
(mm)
Main Body (B)
(mm)
Main Body (øC)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

14 Days or more

2 to 61741256.35(1/4″)19.57.5241218.29.615(26.5)1701 pc.
1 Piece(s)Available

14 Days or more

4 to 121741256.35(1/4″)19.57.5241218.29.615(26.5)1701 pc.
1 Piece(s)Available

14 Days or more

7~252201659.53(3/8″)25123115.518.29.615(26.5)2501 pc.
1 Piece(s)Available

14 Days or more

10–502401809.53(3/8″)251232162511.420(32.7)3801 pc.
1 Piece(s)Available

14 Days or more

20~10034028012.7(1/2″)311439.419.727.512.421.7(37)6401 pc.
1 Piece(s)Available

14 Days or more

40~14038032012.7(1/2″)311439.419.727.512.421.7(37)7001 pc.
1 Piece(s)Available

14 Days or more

40–200463.539012.7(1/2″)3314.46233415.427.213501 pc.
1 Piece(s)Available

14 Days or more

40~28066460019.05(3/4″)422047.23.53415.427.217501 pc.
1 Piece(s)Available

21 Days or more

60~42093585919.05(3/4″)42205527.539163035001 pc.

Loading...

  1. 1

Basic Information

Product Type Single Function Type Head Replaceable NA Friction pointer (Y/N) NA
Quantity in pack 1 pc.

Additional Products in this Category

Tech Support