(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Impact Torx ® Wrench (9.5 mm Insertion Angle) (Part Numbers)

T-Shaped Impact Torx ® Wrench (9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· New type of ring also allows pins and rings to be easily installed.
[Applications]
· Impact Wrench T-Type Torx Wrench

Part Number

Configured Part Number is shown.

Part Number
BTP3-T20P
BTP3-T25P
BTP3-T30P
BTP3-T40P
BTP3-T45P
TBTP305T
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Product/Set Classification Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Set Contents (Items) Set Content Nominal No. Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

Single Item Socket3.8475--T20383-686077-
1 Piece(s)Available

8 Days or more

Single Item Socket4.4075--T25383-687878-
1 Piece(s)Available

8 Days or more

Single Item Socket5.4975--T30383-688679-
1 Piece(s)Available

9 Days or more

Single Item Socket6.6075--T40383-689480-
1 Piece(s)Available

8 Days or more

Single Item Socket7.7775--T45383-690881-
1 Piece(s)Available

8 Days or more

Set Product3.84 ~ 7.77-5BTP3-T20P、T25P、T30P、T40P、T45P-383-9591-395

Loading...

  1. 1

Basic Information

Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5 Accessory Pin, Ring
Features AMBAC system is adopted to prevent the pin from popping out during use. A new type of ring allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support