(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Wrench Set, 6-Point, Nickel Coated, TSW2-S

Socket Wrenches - Wrench Set, 6-Point, Nickel Coated, TSW2-S
  • Volume Discount

[Features]
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Push button of the ratchet handle and surface processing of each ball are hexavalent chrome plating)
· Ideal set for maintenance of vehicles and commercial machinery.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TSW2-14S
TSW2-15S
Part NumberMinimum order quantityVolume DiscountDays to Ship Trusco Code Handle Set Content
(Point)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

301-9756Ratchet Handle (TRH2-B)14425
1 Piece(s)Available

9 Days or more

301-9764Ratchet Handle (TRH2-B), Extension Bar (TEB2-75)15500

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 4 / 5 / 6 / 7 / 8 / 9 / 5.5 / 4.5 Socket Contents(mm) 6 Sq.: 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14

Additional Products in this Category

Tech Support