(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Head Handle

Slide Head Handle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Even if the head is moved to both ends of the bar, there is no protrusion and work is easier to perform.
· The slot created in the bar prevents rotation, so work can be easily performed even when the extension bar is fitted.
· The head can be locked at the center position.
· Stoppers are created on both ends of the bar so the force can be applied by effectively using the length of the bar.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
BHM2
BHM3
BHM4
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.3120373-282770
1 Piece(s)Available

8 Days or more

9.5200307-5672120
1 Piece(s)Available

8 Days or more

12.7250307-5681275

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Features Even if the head is moved to both ends of the bar, there is no protrusion and work is easier to perform.

Additional Products in this Category

Tech Support