(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Slide Handle, SL20

T-Shaped Slide Handle, SL20
  • Volume Discount

.A socket wrench for square drive that slides over the handle and can be adjusted to any position.
[Features]
· 6.35 mm insertion angle.
· A groove is processed on the handle so that the square drive does not turn when force is applied.
· Also, the stopper works when the square drive comes to the center.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

SL20

 
Part Number
SL20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 105 Handle Type ° T-Shaped Slide

Please check the type/dimensions/specifications of the part SL20 in the T-Shaped Slide Handle, SL20 series.

Additional Products in this Category

Tech Support