(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Set (Hex, with Holder) HS406

Socket Set (Hex, with Holder) HS406
  • Volume Discount

Socket used for tightening and loosening hex bolts and nuts.
[Features]
· A set of 6.
· With a socket holder. Insertion angle: 12.7 mm, shape: hexagon.
· Firmly accesses hex bolts and nuts. Hex subtense design.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency, improving operability and enabling safe work.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HS406

 
Part Number
HS406
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 400 Set Content 1 4S-10, 4S-12, 4S-13, 4S-14, 4S-17, 4S-19 / with socket holder

Please check the type/dimensions/specifications of the part HS406 in the Socket Set (Hex, with Holder) HS406 series.

Additional Products in this Category

Tech Support