(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Ratchet Handle (Insertion Angle 12.7 mm)

Long Ratchet Handle (Insertion Angle 12.7 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BR4FL
  • BR4L
  • Volume Discount

[Features]
· Long type with a long grip. Ideal for work requiring large torques to be applied.
· Adopts 36-tooth gears.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· 36 gears are adopted to achieve a fine feed angle, and the gears are supported by 2 crowfeet to increase the strength by 30% compared with conventional products.

Part Number

Configured Part Number is shown.

Part Number
BR4FL
BR4L
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Available307-5621870
1 Piece(s)Available

9 Days or more

NA307-5605730

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Overall length (L dimension)(mm) 375 The Number of Teeth(sheet) 36 Features It is a long type with a long grip. Ideal for work in which a large torque is applied. It uses 36 gears. It adopts a union mechanism that prevents the socket from accidentally falling.

Additional Products in this Category

Tech Support