(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle (Insertion Angle 25.4 mm)

Ratchet Handle (Insertion Angle 25.4 mm)
  • Volume Discount

[Features]
· It is an oval-type ratchet handle.
· Uses a gear with 40 teeth, and has a feed of 9°.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

BR8A

Part Number
BR8A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 25.4
Overall length (L dimension)(mm) 720 The Number of Teeth(sheet) 40 Trusco Code 381-0615
Mass(g) 4300 Features It is an oval-type ratchet handle. Uses a gear with 40 teeth, and has a feed of 9°.

Please check the type/dimensions/specifications of the part BR8A in the Ratchet Handle (Insertion Angle 25.4 mm) series.

Additional Products in this Category

Tech Support