(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Bit Socket (9.5 mm Insertion Angle, Ball Point Type)

Long Hex Bit Socket (9.5 mm Insertion Angle, Ball Point Type)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Long ball point type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

BT3-06BPL

Part Number
BT3-06BPL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hex for Hexagon socket head bolt Width across flat dimension (S Measurement) 6 Overall length (L dimension)(mm) 128
Trusco Code 307-7853 Mass(g) 63 Features Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress concentration.

Please check the type/dimensions/specifications of the part BT3-06BPL in the Long Hex Bit Socket (9.5 mm Insertion Angle, Ball Point Type) series.

Additional Products in this Category

Tech Support