(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 6-Point, B2/B3/B4

Socket Wrenches - 6-Point, B2/B3/B4

Click this image to zoom it.

  • Volume Discount

[Features]
· A standard type which is of a compact design with a shorter overall length than conventional products, easy to work in narrow places.
· KTC unique Power Fit has been adopted to both aperture and drive.

Part Number

Configured Part Number is shown.

Part Number
B2-04
B2-05
B2-06
B2-07
B2-08
B2-09
B2-032
B2-045
B2-055
B2-10
B2-11
B2-12
B2-13
B2-14
B3-06
B3-07
B3-08
B3-09
B3-055
B3-10
B3-11
B3-12
B3-13
B3-14
B3-15
B3-16
B3-17
B3-18
B3-19
B3-20
B3-21
B3-22
B3-23
B3-24
B4-08
B4-09
B4-10
B4-11
B4-12
B4-13
B4-14
B4-15
B4-16
B4-17
B4-18
B4-19
B4-20
B4-21
B4-22
B4-23
B4-24
B4-25
B4-26
B4-27
B4-28
B4-29
B4-30
B4-31
B4-32
B4-33
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Mass
(g)
1 Piece(s)Available

12 Days or more

6.3416Insertion Angle 6.3 mm373-08919
1 Piece(s)Available

8 Days or more

6.3516Insertion Angle 6.3 mm373-09139
1 Piece(s)Available

8 Days or more

6.3618Insertion Angle 6.3 mm373-094810
1 Piece(s)Available

7 Days or more

6.3718Insertion Angle 6.3 mm373-096410
1 Piece(s)Available

8 Days or more

6.3818.5Insertion Angle 6.3 mm373-098112
1 Piece(s)Available

8 Days or more

6.3918.5Insertion Angle 6.3 mm373-100613
1 Piece(s)Available

8 Days or more

6.33.216Insertion Angle 6.3 mm373-08839
1 Piece(s)Available

8 Days or more

6.34.516Insertion Angle 6.3 mm373-09059
1 Piece(s)Available

8 Days or more

6.35.518Insertion Angle 6.3 mm373-09219
1 Piece(s)Available

8 Days or more

6.31018.5Insertion Angle 6.3 mm373-102213
1 Piece(s)Available

8 Days or more

6.31119Insertion Angle 6.3 mm373-104916
1 Piece(s)Available

8 Days or more

6.31220.5Insertion Angle 6.3 mm373-108119
1 Piece(s)Available

8 Days or more

6.31320.5Insertion Angle 6.3 mm373-110322
1 Piece(s)Available

8 Days or more

6.31421.5Insertion Angle 6.3 mm373-112027
1 Piece(s)Available

8 Days or more

9.5622Insertion Angle 9.5 mm307-355620
1 Piece(s)Available

8 Days or more

9.5722Insertion Angle 9.5 mm307-356420
1 Piece(s)Available

8 Days or more

9.5822Insertion Angle 9.5 mm307-357220
1 Piece(s)Available

8 Days or more

9.5922Insertion Angle 9.5 mm307-358121
1 Piece(s)Available

8 Days or more

9.55.522Insertion Angle 9.5 mm307-354819
1 Piece(s)Available

8 Days or more

9.51022Insertion Angle 9.5 mm307-359920
1 Piece(s)Available

12 Days or more

9.51123Insertion Angle 9.5 mm307-360223
1 Piece(s)Available

8 Days or more

9.51224Insertion Angle 9.5 mm307-361126
1 Piece(s)Available

8 Days or more

9.51324Insertion Angle 9.5 mm307-362928
1 Piece(s)Available

8 Days or more

9.51425Insertion Angle 9.5 mm307-363734
1 Piece(s)Available

8 Days or more

9.51526Insertion Angle 9.5 mm307-364535
1 Piece(s)Available

8 Days or more

9.51626Insertion Angle 9.5 mm307-365341
1 Piece(s)Available

8 Days or more

9.51727Insertion Angle 9.5 mm307-366151
1 Piece(s)Available

8 Days or more

9.51827Insertion Angle 9.5 mm307-367058
1 Piece(s)Available

8 Days or more

9.51927Insertion Angle 9.5 mm307-368862
1 Piece(s)Available

8 Days or more

9.52028Insertion Angle 9.5 mm307-369671
1 Piece(s)Available

8 Days or more

9.52128Insertion Angle 9.5 mm307-370081
1 Piece(s)Available

8 Days or more

9.52228Insertion Angle 9.5 mm307-371886
1 Piece(s)Available

8 Days or more

9.52329Insertion Angle 9.5 mm307-372694
1 Piece(s)Available

8 Days or more

9.52429Insertion Angle 9.5 mm307-3734115
1 Piece(s)Available

8 Days or more

12.7828.5Insertion Angle 12.7 mm307-434029
1 Piece(s)Available

8 Days or more

12.7928.5Insertion Angle 12.7 mm307-435830
1 Piece(s)Available

8 Days or more

12.71028.5Insertion Angle 12.7 mm307-436638
1 Piece(s)Available

8 Days or more

12.71129Insertion Angle 12.7 mm307-437441
1 Piece(s)Available

8 Days or more

12.71230.5Insertion Angle 12.7 mm307-438244
1 Piece(s)Available

7 Days or more

12.71330.5Insertion Angle 12.7 mm307-439145
1 Piece(s)Available

8 Days or more

12.71431.5Insertion Angle 12.7 mm307-440449
1 Piece(s)Available

8 Days or more

12.71531.5Insertion Angle 12.7 mm307-441250
1 Piece(s)Available

8 Days or more

12.71633Insertion Angle 12.7 mm307-442155
1 Piece(s)Available

8 Days or more

12.71734Insertion Angle 12.7 mm307-443961
1 Piece(s)Available

8 Days or more

12.71834Insertion Angle 12.7 mm307-444769
1 Piece(s)Available

8 Days or more

12.71934.5Insertion Angle 12.7 mm307-445575
1 Piece(s)Available

8 Days or more

12.72035Insertion Angle 12.7 mm307-446383
1 Piece(s)Available

8 Days or more

12.72135.5Insertion Angle 12.7 mm307-447191
1 Piece(s)Available

8 Days or more

12.72235.5Insertion Angle 12.7 mm307-4480104
1 Piece(s)Available

8 Days or more

12.72336Insertion Angle 12.7 mm307-4498108
1 Piece(s)Available

8 Days or more

12.72436Insertion Angle 12.7 mm307-4501117
1 Piece(s)Available

8 Days or more

12.72537Insertion Angle 12.7 mm307-4510145
1 Piece(s)Available

8 Days or more

12.72638Insertion Angle 12.7 mm307-4528154
1 Piece(s)Available

8 Days or more

12.72739Insertion Angle 12.7 mm307-4536176
1 Piece(s)Available

8 Days or more

12.72840Insertion Angle 12.7 mm307-4544190
1 Piece(s)Available

8 Days or more

12.72941Insertion Angle 12.7 mm307-4552206
1 Piece(s)Available

8 Days or more

12.73042Insertion Angle 12.7 mm307-4561214
1 Piece(s)Available

8 Days or more

12.73143Insertion Angle 12.7 mm307-4579248
1 Piece(s)Available

8 Days or more

12.73243Insertion Angle 12.7 mm307-4587256
1 Piece(s)Available

8 Days or more

12.73344Insertion Angle 12.7 mm307-4595278
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Mass
(g)

Loading...

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Socket shape 6 Sq.
Features It is a standard type which is of a compact design with a shorter overall length than conventional products and easy to work in narrow places. KTC unique Power Fit has been adopted to both aperture and drive.

Additional Products in this Category

Tech Support