(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hex Socket (9.5 mm Insertion Angle)

Hex Socket (9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 308HT
  • H306M
  • H310M
  • Volume Discount

[Features]
· It is for a 9.5 mm insertion angle.

Part Number

Configured Part Number is shown.

305HT

Part Number
305HT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 5 Total Length (L Size)(mm) 49
Bits Length(mm) 21 Trusco Code 411-3381 Features It is for a 9.5 mm insertion angle.
Mass(g) 39

Please check the type/dimensions/specifications of the part 305HT in the Hex Socket (9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support