(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ratchet Handle (Insertion Angle 6.3 mm)

Ratchet Handle (Insertion Angle 6.3 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BR2E
  • BR2F
  • Volume Discount

[Features]
· This is a standard type with a standard long handle.
· Adopts 36-tooth gears.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.

Part Number

Configured Part Number is shown.

Part Number
BR2E
BR2F
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

NA-373-3157100
1 Piece(s)Available

8 Days or more

AvailableSwiveling Type373-3173140

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Overall length (L dimension)(mm) 125 The Number of Teeth(sheet) 36 Features This is a standard type with a standard long handle. Adopts 36-tooth gears. Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head. Also adopts a union mechanism that prevents inadvertent dropping of the socket.

Additional Products in this Category

Tech Support