(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Grade Ball Point L-Type Standard Hex Wrench【9 Pieces Per Package】

High Grade Ball Point L-Type Standard Hex Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Grade Ball Point L-Type Standard Hex Wrench
  • HLD2009
  • Volume Discount

[Features]
· High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation.
· The use of carefully selected special alloy steel ensures superior abrasion resistance and powerful torsion.
· Undergoes top-class heat treatment.
· The original plastic holder is convenient for carrying or tool management.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

HLD2009

Part Number
HLD2009
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content 2(piece) 9 Set Content 1 1.5、2、2.5、3、4、5、6、8、10
Trusco Code 373-5010 Features High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion. Accessory Holder
Material Special Alloy Steel Mass 250 (g/Set)

Please check the type/dimensions/specifications of the part HLD2009 in the High Grade Ball Point L-Type Standard Hex Wrench series.

Additional Products in this Category

Tech Support