(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Profit® Tool Combination Wrench

Profit® Tool Combination Wrench
  • Volume Discount

[Features]
· Transparent resin case with contents tray included.
· It has a slim form with emphasis on "thinness and lightness".
· The design of the handle is tapered-shape, with transfer of torque and possibility of bending in mind.
· The length of the handle is also set to an optimum length that considers the tightening torque.
· The box part adopts the Power Fit shape.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

TMS305

Part Number
TMS305
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 13 / 15 / 12 / 11 / 18 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 8 Single Item / Set Set Product
Set Content(mm) MS30-8、10、12、13、14 Set Content(Point) 5 Trusco Code 383-9753
Mass(g/Set) 440

Please check the type/dimensions/specifications of the part TMS305 in the Profit® Tool Combination Wrench series.

Additional Products in this Category

Tech Support