(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spanner (Double Open End) EA615AB-3

Spanner (Double Open End) EA615AB-3
  • Volume Discount

[Product Specifications]
・Material-Tool steel
・Thin design allows for operations in narrow areas.
・Dim. (mm)…12 x 14
・T (mm)…4
・Length (mm)…215

Part Number

Configured Part Number is shown.

EA615AB-3

Part Number
EA615AB-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AB-3 in the Spanner (Double Open End) EA615AB-3 series.

Additional Products in this Category

Tech Support