(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin End Spanner Set EA615AR

Thin End Spanner Set EA615AR
  • Volume Discount

[Product Specifications]
・Material …Steel
・With Denim Tool Roll
・Size (mm) …10・12・13・14・16・17・19・22・24・27
・Thickness …2 To 4
・Length(Mm) …100 To 235
・10 Pcs Set

Part Number

Configured Part Number is shown.

EA615AR

Part Number
EA615AR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AR in the Thin End Spanner Set EA615AR series.

Additional Products in this Category

Tech Support