(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Offset Wrench (45° x 6°)

Short Offset Wrench (45° x 6°)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Short Offset Wrench (45° x 6°)
  • TM5S05
  • Volume Discount

[Features]
· Offset angle of 45°x 6° that allows maximum torque transfer.
· Short box-end wrench that is easy to use even in narrow places.
· Can also be used easily with bolts and nuts in recessed places, and the head can be used flipped over.
· Sizes are indicated in large and easy-to-see embossing forging.
· I-type sectional structure is used, making it lightweight and resistant to bending.

Part Number

Configured Part Number is shown.

Part Number
M5S-1012
M5S-1113
M5S-1214
M5S-1719
TM5S05
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Details Type Set Content
(mm)
Set Content
(Point)
Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

12710×12Single Item---307-656350-
1 Piece(s)Available

8 Days or more

13811×13Single Item---307-657155-
1 Piece(s)Available

8 Days or more

14512×14Single Item---307-658070-
1 Piece(s)Available

8 Days or more

17717×19Single Item---307-6628160-
1 Piece(s)Available

8 Days or more

-8×10 / 10×12 / 11×13 / 12×14 / 14×17Set ProductSet (5 Pcs)M5S-0810、1012、1113、1214、14175307-6512-310

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×6

Additional Products in this Category

Tech Support