(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Wrenches - Flex-Head, Box Type, Double-Ended, MR1-F (Part Numbers)

Ratchet Wrenches - Flex-Head, Box Type, Double-Ended, MR1-F

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Final tightening is possible with the ratchet box part.
· An arrow indicates the tightening direction so the work direction is clearly understood.
· The box part has KTC's original Power Fit shape.
· The 72 tooth gear with 5° feed angle makes fine feed operations possible.
· Continuous and smooth work in narrow spaces is possible with the span between the ratchet offset part and the hinge shorter, and with the thickness reduced.
· The size is indicated in an easy-to-see spot on the head.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
MR1-0607F
MR1-0810F
MR1-1012F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1206×77.4 x 7.4373-638565
1 Piece(s)Available

8 Days or more

1508×107.4×8.4373-639375
1 Piece(s)Available

8 Days or more

17510×128.4×8.4373-6407105

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support