(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Scraper Blade 40, Triangular Type, 155-90080 (Part Numbers)

Deburring Blades - Scraper Blade 40, Triangular Type, 155-90080
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
•Product Type: Scrape-Burr 40 For Precision Work
•Feature: Blade E400 has an ultrafine 3-sided blade for fine work. Blades cannot be replaced

Part Number

Configured Part Number is shown.

155-90080

Part Number
155-90080
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
Product Type Scrape-Burr 40 For Precision Work Features Blade E400 has an ultrafine 3-sided blade for fine work. Blades cannot be replaced Blade E400
Handle Glober

Please check the type/dimensions/specifications of the part 155-90080 in the Deburring Blades - Scraper Blade 40, Triangular Type, 155-90080 series.

Additional Products in this Category

Tech Support