(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Short-Reach Handle, 152-00009

Deburring Blades - Short-Reach Handle, 152-00009
  • Volume Discount

•Model: Manual
•Content: Handle
•Application: With the "Extra Close" type, the distance between the handle and the workpiece is short, so this type is suitable for work that requires a delicate touch.
•Product Type: Mango II Enstra Close B Type
•Feature: Standard size with excellent fit. Compatible with all B type blades (refer to p.8-19). The handle and blade are close, which is ideal for delicate work. A safety lock sleeve is included in the simple construction for sturdiness and easy bl

PDF

Part Number

Configured Part Number is shown.

152-00009

 
Part Number
152-00009
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Handle Application With the "Extra Close" type, the distance between the handle and the workpiece is short, so this type is suitable for work that requires a delicate touch.
Product Type Mango II Enstra Close B Type Features Standard size with excellent fit. Compatible with all B type blades (refer to p.8-19). The handle and blade are close, which is ideal for delicate work. A safety lock sleeve is included in the simple construction for sturdiness and easy blade replacement.

Please check the type/dimensions/specifications of the part 152-00009 in the Deburring Blades - Short-Reach Handle, 152-00009 series.

Additional Products in this Category

Tech Support