(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Assembly Type Tip Hook

Assembly Type Tip Hook

Click this image to zoom it.

Move the mouse over the image to zoom

  • SP2510
  • SP2510 (収納箱)
  • SP2560
  • SP2730
  • SP2740
  • Volume Discount

[Features]
· Excellent for cleaning chips. φ130 mm special protective guard included.
· Can be used comfortably with the Noga Grip Handle that's gentle to the hand.

Part Number

Configured Part Number is shown.

SP2730

Part Number
SP2730
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Name Assembly Type Tip Hook Standard Type 430 mm + Shovel
Overall Length(mm) 430 Set Content Assembly Type Tip Hook Standard Type (SP2592, SP2595), Shovel (SP2600)

Please check the type/dimensions/specifications of the part SP2730 in the Assembly Type Tip Hook series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.