(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 30 Degree Angle Chamfer Tool, 151-29147

Deburring Blades - 30 Degree Angle Chamfer Tool, 151-29147
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 30°
•Application: Outer Circumference
•Blade angle (°): 30

Part Number

Configured Part Number is shown.

151-29147

Part Number
151-29147
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 30° Application Outer Circumference Blade angle(°) 30
Work Material Properties Iron, Aluminum, Steel, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction Clockwise Features Pipe/outside circumference of round bars, etc. (up to φ26 mm)
Long Shaft (Applicable Holder) F Holder, FR Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made), Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29147 in the Deburring Blades - 30 Degree Angle Chamfer Tool, 151-29147 series.

Additional Products in this Category

Tech Support