(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotor Drive Combination Set

Rotor Drive Combination Set
  • Volume Discount

•Model: Manual
•Content: Set
•Box Size (mm): 200×70×30
•Mass (g): 145
•Feature: NB handle / rotor drive countersink : 3.2 mm, 10.4 mm, BS1010, BS2010, BS3010

Part Number

Configured Part Number is shown.

RD2001

Part Number
RD2001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Box Size(mm) 200×70×30
Mass(g) 145 Features NB handle / rotor drive countersink : 3.2 mm, 10.4 mm, BS1010, BS2010, BS3010

Please check the type/dimensions/specifications of the part RD2001 in the Rotor Drive Combination Set series.

Additional Products in this Category

Tech Support