(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Deburring Blades - HC Set, Pin Vise Type, 155-00163

Deburring Blades - HC Set, Pin Vise Type, 155-00163
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
•Product Type: Shaviv Set HC "Pin Vise Type"
•Feature: Multi-type item capable of pin vise type specifications. Capable of holding bearings and other φ1-8 mm shank tools. Ideal for repairs, assembly, clocks, electric devices, etc.

Part Number

Configured Part Number is shown.

155-00163

Part Number
155-00163
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
Product Type Shaviv Set HC "Pin Vise Type" Features Multi-type item capable of pin vise type specifications. Capable of holding bearings and other φ1-8 mm shank tools. Ideal for repairs, assembly, clocks, electric devices, etc. Blade C50
Handle Pin Vise, Handy Chuck

Please check the type/dimensions/specifications of the part 155-00163 in the Deburring Blades - HC Set, Pin Vise Type, 155-00163 series.

Additional Products in this Category

Tech Support