(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Blade Set B with Handle, 155-90056

Deburring Blades - Long-Reach Blade Set B with Handle, 155-90056
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference
•Product Type: Mango II Long Reach Set B "All Round"
•Feature: A routine popular set for many different applications. Two types of blade supplied, B10 for straight lines, and B20 for curved lines. Mounting is also possible perpendicular to the shaft with the flexible model B holder included.

PDF

Part Number

Configured Part Number is shown.

155-90056

 
Part Number
155-90056
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference
Product Type Mango II Long Reach Set B "All Round" Features A routine popular set for many different applications. Two types of blade supplied, B10 for straight lines, and B20 for curved lines. Mounting is also possible perpendicular to the shaft with the flexible model B holder included. Retractable Holder B
Blade B10、B20

Please check the type/dimensions/specifications of the part 155-90056 in the Deburring Blades - Long-Reach Blade Set B with Handle, 155-90056 series.

Additional Products in this Category

Tech Support