(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 60 Degree Angle, Pin Vise Type, 151-29117【2 Pieces Per Package】

Deburring Blades - 60 Degree Angle, Pin Vise Type, 151-29117
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 60°
•Application: Inner Circumference Rear Side / Hole Inner Wall / Plane
•Scraper Width (mm): 7.8

Part Number

Configured Part Number is shown.

151-29117

Part Number
151-29117
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 60° Application Inner Circumference Rear Side / Hole Inner Wall / Plane Blade angle(°) 60
Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction Scraper Width(mm) 7.8
Features Double-Head Type, Use with 7.8 mm Wide Triangular Scraper Pin Vise Type Chuck Applicable Handles Pin Vise Type Chuck

Additional Products in this Category

Tech Support