(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Straight Shank, for Cast Iron and General Steel, HR (Part Numbers)

HSS Straight Reamers - Straight Shank, for Cast Iron and General Steel, HR
  • Volume Discount

Cast iron and general steel hole finishing. Inch sizes are also available. Uses MCo material (cobalt high speed steel).

Part Number

Configured Part Number is shown.

HR022

Part Number
HR022
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 2.2 Shank Type straight shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel
Groove Length(mm) 30 Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA Number of flutes NT 4 Chamfer length(mm) 6
Overall Length L(mm) 60 Handle Diameter D(mm) 3 Tool Material Type Cobalt HSS
Diameter tolerance m5 Tip chamfer angle Shank length(mm) 23
BT. 0.03/100 Diameter tolerance details +0.002~+0.006

Please check the type/dimensions/specifications of the part HR022 in the HSS Straight Reamers - Straight Shank, for Cast Iron and General Steel, HR series.

Additional Products in this Category

Tech Support