(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SPSED2A SP Series Square End Mill 2-Flute OK Coated (SPSED2A010)

SPSED2A SP Series Square End Mill 2-Flute OK Coated SPSED2A010
  • Volume Discount

A 2-flute OK coated end mill which can be used for a wide range of machining applications, from raw materials to stainless steel.

Part Number

Configured Part Number is shown.

SPSED2A010

Part Number
SPSED2A010
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

12.5445

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 2 Type Square
Coating OK Coated Machining Application Plane / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SPSED2A010 in the SPSED2A SP Series Square End Mill 2-Flute OK Coated series.

Products like this...

Part Number
SPSED2A015
SPSED2A020
SPSED2A025
SPSED2A030
SPSED2A040
SPSED2A050
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

1.54445
1 Piece(s)Available

10 Days or more

26445
1 Piece(s)Available

10 Days or more

2.58445
1 Piece(s)Available

10 Days or more

310645
1 Piece(s)Available

10 Days or more

412645
1 Piece(s)Available

10 Days or more

515650

Additional Products in this Category

Tech Support