(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SED2M Medium Square End Mill, 2-Flute, Non-Coated (SED2M030)

SED2M Medium Square End Mill, 2-Flute, Non-Coated SED2M030
  • Volume Discount

A 2-flute OK coated end mill with semi-long flutes which enable use in slightly deeper machining work.

Part Number

Configured Part Number is shown.

SED2M030

Part Number
SED2M030
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

312645

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SED2M030 in the SED2M Medium Square End Mill, 2-Flute, Non-Coated series.

Products like this...

Part Number
SED2M010
SED2M020
SED2M040
SED2M050
SED2M060
SED2M080
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

14445
1 Piece(s)Available

12 Days or more

28445
1 Piece(s)Available

12 Days or more

416645
1 Piece(s)Available

12 Days or more

520650
1 Piece(s)Available

12 Days or more

622650
1 Piece(s)Available

12 Days or more

824860

Additional Products in this Category

Tech Support