(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Interchangeable Type, Open Spanner Type

Torque Heads - Interchangeable Type, Open Spanner Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • SH15DX17
  • SH15DX19
  • Volume Discount

[Features]
· The SH-type wrench head is ideal for screws with which sockets cannot be used, for flare nuts used for piping, and for working in confined spaces.

Part Number

Configured Part Number is shown.

Part Number
SH10DX24
SH15DX36
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-plane dimensions
(mm)
Dimension Head
(mm)
Dimension thickness
(mm)
Dimension Outer Diameter
(mm)
Allowable Torque
(N·m)
Applicable Torque Wrench Applicable Insertion Part Size
(φ)
1 Piece(s)Available

8 Days or more

4424436.56.525CL25N, CL25N-MH, PCL25N, YCL12N, YCL23N, CSP25N, CSP25N3, BCSP25N, BCSP25N3, CDB25N, CF25N, CEM18N2, CEM20N3, CTB2010
1 Piece(s)Available

8 Days or more

6336681212140CL50N, CL100N, CL140N, CL50N-MH, CL100N-MH, CL140N-MH, PCL50N, PCL100N, PCL140N, YCL90N, YCL140N, CSP50N, CSP50N3, CSP100N, CSP100N3, CSP140N, CSP140N3, BCSP50N, BCSP50N3, BCSP100N, BCSP100N3, BCSP140N, BCSP140N3, CDB100N, CF100N, CEM90N2, CEM100N3, CTB100, CTA10015

Loading...

  1. 1

Basic Information

Product Type Replacement Head Replaceable Head Type Open head Details Type SH Type
Main body: option Option Features The SH-type spanner head is ideal for screws on which sockets cannot be used, for flare nuts in piping, and for working in confined spaces.

Additional Products in this Category

Tech Support