(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.
· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.
[Applications]
· For tightening various screws for assembly and mass production.
Part Number
Configured Part Number is shown.
CL100NX15D
Product Type | Preset Mold | Torque adjustment range(N·m) | 20.0~100.0 | Minimum graduation(N·m) | 1 |
---|---|---|---|---|---|
Head Replaceable | Available | Overall Length(mm) | 310 | Load direction | Right |
Torque Precision(±%) | 3 | Applicable Replacement Head | (SH、RH、QH、HH、DH、RQH)15D | Trusco Code | 215-2380 |
Main body: option | Main Body | Mass(g) | 520 | Features | A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench. When the set torque is reached, the toggle activates and you can sense the tightening completion with a light and clear signal sound. |
Application | For tightening various screws for assembly and mass production. |
Please check the type/dimensions/specifications of the part CL100NX15D in the Torque Wrenches - Interchangeable Head Type, Adjustable series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy