(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross-Handled Hex Screwdriver

Cross-Handled Hex Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cross-Handled Hex Screwdriver
  • Cross-Handled Hex Screwdriver
  • Volume Discount

•Model: T Shape
•Tip Model: Standard Type
•Set/Single Item: Single Item

Part Number

Configured Part Number is shown.

Part Number
207-4.5
207-5.5
207-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
1 Piece(s)Available

8 Days or more

4.5120
1 Piece(s)Available

8 Days or more

5.5120
1 Piece(s)Available

8 Days or more

7125

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Single Item / Set Single Item
Axial length L(mm) 80

Additional Products in this Category

Tech Support