(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Sanding Band, General Purpose【1-6 Pieces Per Package】

Mounted Points - Sanding Band, General Purpose
  • Volume Discount

[Features]
· Used for general molding, polishing wood and glass fiber, removing rust from metal surfaces, and molding rubber surfaces.
· It comes with six sanding bands that can be easily replaced.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
407
408
430
431
432
438
445
446
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Outer Diameter
(mm)
1 Piece(s)Available

7 Days or more

6012.7
3 Piece(s)Available

8 Days or more

6012.7
1 Piece(s)Available

7 Days or more

606.4
3 Piece(s)Available

6 Days or more

606.4

6 Pieces Per Package

3 Pack(s)Available

6 Days or more

12012.7
3 Piece(s)Available

6 Days or more

1206.4
3 Piece(s)Available

11 Days or more

24012.7
3 Piece(s)Available

11 Days or more

2406.4

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 3.2 Number Contained In A Packet(piece) 1
Application Wood or metal polishing Usable DERMEL tool All rotary tools

Additional Products in this Category

Tech Support