(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone with Shank, GC Abrasive Grain【10 Pieces Per Package】

Mounted Points - Rubber Grindstone with Shank, GC Abrasive Grain

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Rubber grinding stone
•Grindstone Section (Blade) Diameter (mm): 18
•Abrasive Grain: GC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R3211
R3212
R3213
R3311
R3312
R3313
R3321
R3322
R3323
R3331
R3332
R3333
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shaft Diameter
(mm)
Grinding Wheel Outer Diameter
(mm)
Grinding Wheel Length
(mm)
Overall Length
(mm)
Grindstone Section (Blade) Length (Thickness)
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

462.345154515

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

902.345154515

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2202.345154515

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

46313164616

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

90313164616

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220313164616

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4636205020

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

9036205020

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

22036205020

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4638255525

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

9038255525

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22038255525

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Packaging Quantity(Book) 10 Abrasive grain GC

Additional Products in this Category

Tech Support