(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It is designed for professionals so as to exceed ISO and JIS standards.
Part Number
Configured Part Number is shown.
RS-7
Type | Hex L-shape wrench | Tip Type | Standard Type |
---|---|---|---|
Width across flat dimension(mm) | 1.5 ~ 6 | Single Product/Set Classification | Set Product |
Overall length (L dimension)(mm) | 52$58$60$65$72$80$90 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 12$15$20$25$28$32 |
Details Type | Plastic Holder Type | Set Content | 1.5、2、2.5、3、4、5、6 |
Set Content(piece) | 7 | Trusco Code | 401-2593 |
Features | It is designed for professionals so as to exceed ISO and JIS standards. | Accessory | Holder |
Show More | |||
Mass(g/Set) | 76.5 | - | - |
Show Less |
Type | Hex L-shape wrench | Tip Type | Standard Type | Width across flat dimension(mm) | 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Overall length (L dimension)(mm) | 52$58$60$65$72$80$90 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 12$15$20$25$28$32 |
Details Type | Plastic Holder Type | Set Content | 1.5、2、2.5、3、4、5、6 | Set Content(piece) | 7 |
Trusco Code | 401-2593 | Features | It is designed for professionals so as to exceed ISO and JIS standards. | Accessory | Holder |
Mass(g/Set) | 76.5 |
Please check the type/dimensions/specifications of the part RS-7 in the L-Shape Hex Key - Available in 1 to 9 Piece Sets, 1.5mm to 14mm, R Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy