(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Blade Diameter Tolerance (mm): +0.05~0
Loading...
Work material | General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Resin | Number of flutes(sheet) | 4 | Type | Long-Neck Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Pin Angle |
Torsion Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance(mm) | +0.05~0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy