(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BEM2 Ball End Mill G2 (BEM2025K)

BEM2 Ball End Mill G2 BEM2025K
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•Blade Diameter Tolerance (mm): 0~-0.05
•With/Without Torsion: Available

Part Number

Configured Part Number is shown.

BEM2025K

Part Number
BEM2025K
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Torsional Angle
(°)
Neck Shape Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

2.5101201015A5

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / R Groove Blade diameter tolerance(mm) 0~-0.05
With/Without Torsion Available

Please check the type/dimensions/specifications of the part BEM2025K in the BEM2 Ball End Mill G2 series.

Products like this...

Part Number
BEM2020K
BEM2030K
BEM2035K
BEM2040K
BEM2045K
BEM2050K
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Torsional Angle
(°)
Neck Shape Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

291001015A4
1 Piece(s)Available

8 Days or more

3111201015A6
1 Piece(s)Available

8 Days or more

3.5141201015A7
1 Piece(s)Available

8 Days or more

4141201215A8
1 Piece(s)Available

8 Days or more

4.5141201215A9
1 Piece(s)Available

8 Days or more

5301201020B10

Additional Products in this Category

Tech Support